Aluminum Heat Resistant Glass Cloth Thin Tape (Marinetex (R)) 50 mm x 50 m x 0.7 mm

Caution
Product Description
[Features]
· Aluminum foil is thermally fused to MarineTex, especially suitable for places requiring oil-tightness and watertightness.
[Product Specifications]
· Model number: M0750
· Width X length X thickness: 50 mm X 50 m X 0.7 mm
· Material: Ultrafine Glass Fiber
· Maximum operating temperature: 550°C * The aluminum foil is fused, so temperatures below 200°C should be used when having direct contact with high temperatures.
· * There is also a cloth type with a width of 1,000 mm. Contact us for more information.