(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-2457-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,277.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) |
[Features]
· Thick heat-shielding glass cloth has excellent heat insulation performance, suitable for applications requiring greater thickness than MarineTex.
· With special heat-resistant treatment, it maintains high strength and flexibility even at high temperatures compared to conventional glass cloth.
· No. 8400 is a product certified by the flame retardancy test A type (JIS A 1323) regarding welding and fusing sparks for construction sheets.
[Product Specifications]
· Model number: No.8400
· Width X thickness (mm): 1000 X 1.5
· Material: Glass Fiber
· Maximum operating temperature: 550°C
· Length (max. length) : 30 m
· * Sold in 1 m units. The displayed price is per 1 m length.
Part Number |
---|
3-2457-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,277.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?