(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PTFE Bubbler (Round Type)

PTFE Bubbler (Round Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 31,772.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-2440-01 SALE
3-2440-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Model Number Porous size
(mm)
Product detail type

฿ 31,772.00

฿ 25,417.60

MATERIAL2 1 Piece(s) 19 Day(s) 68 Round 50 ø 50×15 (Round) ø50 × 15

฿ 32,830.00

฿ 26,264.00

MATERIAL2 1 Piece(s) 19 Day(s) 78 Round 60 ø 60×15 (Round) ø60 × 15

Basic Specifications

  • Height(mm)
    28
  • Heat-resistance temperature(°C)
    100
  • Material
    Bubbler: PTFE (Polytetrafluoroethylene); fitting: (main body) PTFE (fluoropolymer) / (cap nut) ECTFE (fluoropolymer)
  • Accessory
    PFA tube (ø4 mm × ø6 mm × 2 m) × 1 pc.

Product Description

AS ONE Corporation PTFE bubbler (round shape).
Height (mm): 28
Heat resistant temperature (°C): 100

Part Number
3-2440-01 SALE
3-2440-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Model Number Porous size
(mm)
Product detail type

฿ 31,772.00

฿ 25,417.60

MATERIAL2 1 Piece(s) 19 Day(s) 68 Round 50 ø 50×15 (Round) ø50 × 15

฿ 32,830.00

฿ 26,264.00

MATERIAL2 1 Piece(s) 19 Day(s) 78 Round 60 ø 60×15 (Round) ø60 × 15

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1