SUS443J1 Square Plate JFE443CT 300x300x1

Caution
Product Description
[Features]
· Chromium content is increased to 21% (0.4% more copper is added) to provide excellent corrosion resistance equivalent to SUS304.
· Compared to SUS304, it provides superior heat conductivity and minimal thermal expansion characteristics.
· With magnetism, so magnetic selection and magnet handling are possible.
· In order to enhance the anti-corrosive properties of the welded portions, impure elements such as carbon and nitrogen have been reduced, while the stable element titanium has been added.
[Product Specifications]
· Model number: □300-1
· Size (mm): 300 X 300 X 1
· Material: Nickel, Molybdenum-Free High Corrosion Resistant Ferritic Stainless Steel