SUS443J1 Square Plate JFE443CT 150x150x1

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · Chromium content is increased to 21% (0.4% more copper is added) to provide excellent corrosion resistance equivalent to SUS304.
    · Compared to SUS304, it provides superior heat conductivity and minimal thermal expansion characteristics.
    · With magnetism, so magnetic selection and magnet handling are possible.
    · In order to enhance the anti-corrosive properties of the welded portions, impure elements such as carbon and nitrogen have been reduced, while the stable element titanium has been added.
    [Product Specifications]
    · Model number: □150-1
    · Size (mm): 150 X 150 X 1
    · Material: Nickel, Molybdenum-Free High Corrosion Resistant Ferritic Stainless Steel

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    SUS443J1 Square Plate JFE443CT 150x150x1 | AS ONE | MISUMI Thailand