PCTFE Round Bar φ35 x 300

Caution
Product Description
[Features]
· Has excellent mechanical strength and optical properties compared to other fluororesins.
· Dimensional stability at low temperatures.
[Product Specifications]
· Model number: PCTFE-φ35
· Size (mm): φ35 X 300
· Quantity: 1 pc
· Material: PCTFE (Fluororesin)
· Maximum operating temperature: 120°C
· * Cutting is possible according to your desired shape (prepare a drawing, etc. with specified dimensions when requesting).