(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-2359-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,345.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) |
[Features]
· Has excellent mechanical strength and optical properties compared to other fluororesins.
· Dimensional stability at low temperatures.
[Product Specifications]
· Model number: PCTFE-φ25
· Size (mm): φ25 X 300
· Quantity: 1 pc
· Material: PCTFE (Fluororesin)
· Maximum operating temperature: 120°C
· * Cutting is possible according to your desired shape (prepare a drawing, etc. with specified dimensions when requesting).
Part Number |
---|
3-2359-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 8,345.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?