Stainless Steel Foil SUS 300x1000x0.07

Brand :
AS ONE
Caution
Product Description
[Product Specifications]
· Model number: SUS-300 X 1000 X 0.07
· Width X length X thickness (mm): 300 X 1000 X 0.07
· Overall length: 1000 mm
· Material: SUS304-CSP (Equivalent)
· Ingredients: C: 0.08% or less, Si: 1.00% or less, Mn: 2.00% or less, P: 0.045% or less, S: 0.030% or less, Ni: 8.00 to 10.50%, Cr: 18.00 to 20.00%