Copper Foil Cu 100x1000x0.03

Brand :
AS ONE
Caution
Product Description
[Product Specifications]
· Model number: Cu-100 X 1000 X 0.03
· Width X length X thickness (mm): 100 X 1000 X 0.03
· Overall length: 1000 mm
· Material: C1220R-H (Equivalent)
· Ingredients: Cu: 99.90% or more, P: 0.015-0.04%