(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-2348-05 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 2,707.00 |
MATERIAL2 | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) |
[Product Specifications]
· Model number: NB003
· Size (mm): φ15
· Surface Magnetic Flux Density (mT): 630
· Quantity: 1 Set (3 pcs)
· * Surface magnetic flux density is the reference value.
Part Number |
---|
3-2348-05 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 2,707.00 |
MATERIAL2 | 1 Pack(s) |
3 Pieces Per Package |
19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?