(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-2337-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,878.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) |
【Product Specifications】
・Model number: USG-PT-SX-1000
・Particle: φ4mm
・Application: High activation type
・Capacity: 1kg
・*Please contact with us for surface area, bulk density, and other specifications.
Part Number |
---|
3-2337-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,878.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?