Activated Charcoal (Coconut Shell Activated Charcoal) (For Water Purifier) 200G

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: UCG-AG-200
・Particle: 20 x 50 mesh
・Application: for water purifier
・Capacity: 200g
・*Please contact with us for surface area, bulk density, and other specifications.