(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
3-2325-01 |
3-2325-02 |
3-2326-01 |
3-2326-02 |
3-2327-01 |
3-2327-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Thickness (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|
฿ 893.00 |
MATERIAL2 | 1 Piece(s) | 40 Day(s) | 250×250 | 3 | 250 x 250 x 3t | ||
฿ 1,738.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | 500×500 | 3 | 500 × 500 × 3t | ||
฿ 995.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | 250×250 | 6 | 250×250×6t | ||
฿ 2,233.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | 500×500 | 6 | 500 x 500 x 6t | ||
฿ 1,093.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | 250×250 | 9 | 250 x 250 x 9t | ||
฿ 2,483.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | 500×500 | 9 | 500 x 500 x 9t |
[Features]
・ Deodorizes odors and a wide range of gaseous pollutants.
・ Urethane foam is impregnated with powdered activated charcoal to efficiently deodorize volatile organic compounds.
Part Number |
---|
3-2325-01 |
3-2325-02 |
3-2326-01 |
3-2326-02 |
3-2327-01 |
3-2327-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Thickness (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|
฿ 893.00 |
MATERIAL2 | 1 Piece(s) | 40 Day(s) | 250×250 | 3 | 250 x 250 x 3t | ||
฿ 1,738.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | 500×500 | 3 | 500 × 500 × 3t | ||
฿ 995.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | 250×250 | 6 | 250×250×6t | ||
฿ 2,233.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | 500×500 | 6 | 500 x 500 x 6t | ||
฿ 1,093.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | 250×250 | 9 | 250 x 250 x 9t | ||
฿ 2,483.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) | 500×500 | 9 | 500 x 500 x 9t |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?