Fluororubber Sponge 500x1000x5

Brand :
AS ONE
Caution
Product Description
[Product Specifications]
· Model number: FR-350-Black-500 X 1000-5
· Size (mm): 500 X 1000 X 5
· Hardness (Type E): Coated Surface: 36±5, Slice Surface: 32±5
· With leather on one side for 10 mm thickness (other products are without leather on both sides)