Fluorine Rubber Sponge Sheet 500 X 500 X 10 Rigid (Type E) Film Surface 21±5/Slice Surface 16±5

Brand :
AS ONE
Caution
Product Description
[Product Specifications]
· Model number: FR-200-Black-□500-10
· Size (mm): 500 X 500 X 10
· Hardness (Type E): Coated Surface: 21±5, Slice Surface: 16±5
· With leather on one side for 10 mm thickness (other products are without leather on both sides)