(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-2265-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 126,800.00 ฿ 104,419.80 |
MATERIAL2 | 1 Piece(s) | 40 Day(s) |
[Features]
· Excellent non-adhesiveness, sliding, heat resistance, electrical insulation properties, and chemical resistance.
· It features moderate surface unevenness.
· FGF500 has a large amount of fluororesin applied, and its surface is even flatter than other types.
· FGB500 is an anti-static specification.
[Product Specifications]
· Model Number: FGB500-10-10m (Anti-Static Grade)
· Width X length (mm): 1000 X 10 m
· Weight (g/m2): 485
· Nominal Thickness (mm): 0.24
· Material: Glass Fiber, Fluororesin Dispersion
· Surface Resistance Ratio: 10^8 Ω
· Operating temperature range: -180 – +260°C
· Quantity: 1 Roll
Part Number |
---|
3-2265-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 126,800.00 ฿ 104,419.80 |
MATERIAL2 | 1 Piece(s) | 40 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?