Fluororesin Fabric Static Electricity Prevention 1000 x 10 m x 0.125

Caution
Product Description
[Features]
· Excellent non-adhesiveness, sliding, heat resistance, electrical insulation properties, and chemical resistance.
· It features moderate surface unevenness.
· FGF500 has a large amount of fluororesin applied, and its surface is even flatter than other types.
· FGB500 is an anti-static specification.
[Product Specifications]
· Model Number: FGB500-6-10m (Anti-Static Grade)
· Width X length (mm): 1000 X 10 m
· Weight (g/m2): 255
· Nominal Thickness (mm): 0.125
· Material: Glass Fiber, Fluororesin Dispersion
· Surface Resistance Ratio: 10^8 Ω
· Operating temperature range: -180 – +260°C
· Quantity: 1 Roll