(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ferrite Magnet (Round) FE Series【10 Pieces Per Package】

Ferrite Magnet (Round) FE Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 297.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-2199-01
3-2199-02
3-2199-31
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Surface Magnetic Flux Density
(mT)
Size
(mm)

฿ 297.00

MATERIAL2 1 Pack(s)

10 Pieces Per Package

19 Day(s) - -

฿ 328.00

MATERIAL2 1 Pack(s)

10 Pieces Per Package

19 Day(s) 110 ø 3×3

฿ 903.00

MATERIAL2 1 Pack(s)

10 Pieces Per Package

19 Day(s) 120 ø 30×10

Basic Specifications

  • Quantity
    1 Set (10 pcs. included)

Product Description

[Product Specifications]
·Ferrite magnet (round type) FE series.
·Ferrite magnets are available in a variety of sizes.

Part Number
3-2199-01
3-2199-02
3-2199-31
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Surface Magnetic Flux Density
(mT)
Size
(mm)

฿ 297.00

MATERIAL2 1 Pack(s)

10 Pieces Per Package

19 Day(s) - -

฿ 328.00

MATERIAL2 1 Pack(s)

10 Pieces Per Package

19 Day(s) 110 ø 3×3

฿ 903.00

MATERIAL2 1 Pack(s)

10 Pieces Per Package

19 Day(s) 120 ø 30×10

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1