Magnacolor Sheet, No Gloss, CR Yellow

Brand :
AS ONE
Caution
Product Description
[Features]
· Can be written on using permanent markers.
· Can be cut easily using scissors, cutters, etc.
[Product Specifications]
· Model number: 003886-00010
· Specification: Matte CR Yellow
· Isotropic (Single-Sided Magnetization)
· Size : 1020 X 0.8 X 1000 mm
· Surface Magnetic Flux Density: 32 mT or more
· * Specify a color using the color code chart when ordering.