MagneTucky Anisotropy Glue (One-Sided Magnetized) 100 mm x 2.0 mm x 500 mm

Brand :
AS ONE
Caution
Product Description
[Features]
· A magnetic sheet with high-strength adhesive applied to the non-magnetic side.
· Uses a heavy duty acrylic adhesive.
[Product Specifications]
· Model number: 002688-105
· Specification: With Anisotropic Glue (Single-sided Magnetization)
· Width X thickness X length: 100 mm X 2.0 mm X 500 mm
· Surface Magnetic Flux Density (mT): 63 or more
· Number of Inputs: 1