MagneSheet Anisotropy (One-Sided Magnetized) 100 mm x 3.0 mm x 500 mm

Brand :
AS ONE
Caution
Product Description
[Features]
· The types of magnets are isotropic (general type) and anisotropic (strong magnetic type).
· With excellent flexibility, it facilitates cutting and punching.
[Product Specifications]
· Model number: 002675-105
· Specification: Anisotropy (Single-sided Magnetization)
· Width X thickness X length: 100 mm X 3.0 mm X 500 mm
· Surface Magnetic Flux Density (mT): 70 or more