MagneSheet Anisotropy (One-Sided Magnetized) 100 mm x 0.8 mm x 500 mm

Brand :
AS ONE

Caution

    Product Description

    [Features]
    · The types of magnets are isotropic (general type) and anisotropic (strong magnetic type).
    · With excellent flexibility, it facilitates cutting and punching.
    [Product Specifications]
    · Model number: 002668-105
    · Specification: Anisotropy (Single-sided Magnetization)
    · Width X thickness X length: 100 mm X 0.8 mm X 500 mm
    · Surface Magnetic Flux Density (mT): 42 or more

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    MagneSheet Anisotropy (One-Sided Magnetized) 100 mm x 0.8 mm x 500 mm | AS ONE | MISUMI Thailand