(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-2189-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 9,222.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) |
[Features]
· The types of magnets are isotropic (general type) and anisotropic (strong magnetic type).
· With excellent flexibility, it facilitates cutting and punching.
[Product Specifications]
· Model number: 4400
· Specification: Isotropic (Single-sided Magnetization)
· Width X thickness X length: 100 mm X 1.6 mm X 10 m
· Surface Magnetic Flux Density (mT): 51 or more
Part Number |
---|
3-2189-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 9,222.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?