Magnetic Sheet Anisotropic (Double Sided Magnetization) 250x1.0x500

Brand :
AS ONE
Caution
Product Description
[Features]
· Magnetic sheet with a high energy product.
· W type is magnetized on both sides.
[Product Specifications]
· Model number: 000138W
· Specification: Anisotropy (Double-sided Magnetization)
· Width X thickness X length (mm): 250 X 1.0 X 500
· Surface Magnetic Flux Density (mT): 42 or more
· Size: 250 X 500 mm
· Maximum Operating Temperature: 100°C