(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-2187-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,518.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) |
[Features]
· Magnetic sheet with a high energy product.
· W type is magnetized on both sides.
[Product Specifications]
· Model number: 000137W
· Specification: Anisotropy (Double-sided Magnetization)
· Width X thickness X length (mm): 250 X 0.8 X 500
· Surface Magnetic Flux Density (mT): 38 or more
· Size: 250 X 500 mm
· Maximum Operating Temperature: 100°C
Part Number |
---|
3-2187-01 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 2,518.00 |
MATERIAL2 | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?