NP Gel Green 450 x 3 x 2,000

Brand :
AS ONE
Caution
Product Description
[Features]
· Lightweight αGEL(R) foam with excellent durability.
· Features excellent weather resistance and ozone resistance, and can be used outdoors.
[Product Specifications]
· Model Number: Green
· Width X thickness X length (mm): 450 X 3 X 2000
· Operating temperature range: -40 – +200°C
· * For the 3 mm thickness only, powder is applied to the surface.