Transparent PVC Perforated Plate, Hole Diam. φ5.0 mm 450 x 600 x 1 t

Brand :
AS ONE
Caution
Product Description
[Product Specifications]
· Model number: EB-4635-1
· Width X depth X thickness (mm): 450 X 600 X 1t
· Hole Specification (mm): φ5.0
· Material: PVC (Polyvinyl Chloride Resin)