(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
3-2160-03 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 715.00 |
MATERIAL2 | 1 Pack(s) |
10 Pieces Per Package |
Same day |
[Features]
· Film with excellent transparency.
[Product Specifications]
· Model number: T60-A4-50μm
· Thickness (μm): 50
· Quantity: 10 pcs/bag
· Material: PET Film
· Flame Retardant Standard: UL94 VTM-2
· Heat resistance standard: UL 746B (mechanical 105°C, electrical 105°C)
· Size: A4 X 10 sheets
· * Various processing such as slitting, cutting, stamping, etc. is possible. Contact us for more information.
Part Number |
---|
3-2160-03 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 715.00 |
MATERIAL2 | 1 Pack(s) |
10 Pieces Per Package |
Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?