(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Polyimide Film (Kapton ®) 125 μm

Polyimide Film (Kapton ®) 125 μm

You can add up to 6 items to the comparison list.

Loading...

Specifications of 3-1966-05

  • Product Type
    Material
  • Material
    Other
  • Material Details
    Polyimide
  • Thickness(mm)
    0.125
  • Width(mm)
    508
  • Length(mm)
    20000
  • Quantity
    1 Roll
Part Number
3-1966-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 49,325.00

MATERIAL2 1 Piece(s) 15 Day(s)

Basic Specifications

  • Product Type
    Material
  • Material
    Other
  • Material Details
    Polyimide
  • Thickness(mm)
    0.125
  • Width(mm)
    508
  • Length(mm)
    20000
  • Quantity
    1 Roll

Specifications of 3-1966-05

  • Product Type
    Material
  • Material
    Other
  • Material Details
    Polyimide
  • Thickness(mm)
    0.125
  • Width(mm)
    508
  • Length(mm)
    20000
  • Quantity
    1 Roll
Part Number
3-1966-05
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 49,325.00

MATERIAL2 1 Piece(s) 15 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1