(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyimide Film, Kapton (R)

Polyimide Film, Kapton (R)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,928.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1966-01 SALE
3-1966-02
3-1966-04 SALE
3-1966-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)

฿ 16,878.00

฿ 13,502.40

MATERIAL2 1 Piece(s) 19 Day(s) 0.0125

฿ 9,928.00

MATERIAL2 1 Piece(s) 19 Day(s) 0.025

฿ 29,787.00

฿ 23,829.60

MATERIAL2 1 Piece(s) 19 Day(s) 0.075

฿ 49,325.00

฿ 39,460.00

MATERIAL2 1 Piece(s) 15 Day(s) 0.125

Basic Specifications

  • Product Type
    Material
  • Material
    Other
  • Material Details
    Polyimide
  • Width(mm)
    508
  • Length(mm)
    20000
  • Quantity
    1 Roll

Product Description

[Features]
·Heat Resistance / Cold Resistance: Excellent mechanical properties at room temperature remain almost unchanged even at high temperatures
·Flame Resistance: It does not start carbonization unless it has a melting point and is above 800°C. In addition, it has an extremely high LOI (oxygen index) among organic materials and is flame resistant
·Chemical resistance: It is insoluble in almost all organic solvents and exhibits high chemical resistance even at high temperatures
·Electrical Insulation: Excellent electrical properties such as insulation breakdown voltage and small dielectric loss tangent are almost unchanged over a wide temperature and frequency range

Part Number
3-1966-01 SALE
3-1966-02
3-1966-04 SALE
3-1966-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)

฿ 16,878.00

฿ 13,502.40

MATERIAL2 1 Piece(s) 19 Day(s) 0.0125

฿ 9,928.00

MATERIAL2 1 Piece(s) 19 Day(s) 0.025

฿ 29,787.00

฿ 23,829.60

MATERIAL2 1 Piece(s) 19 Day(s) 0.075

฿ 49,325.00

฿ 39,460.00

MATERIAL2 1 Piece(s) 15 Day(s) 0.125

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1