Copper Clad Laminate (Cut Substrate) Glass Epoxy / Single Side 100x100x1.6

Brand :
AS ONE
Caution
Product Description
[Features]
· Transfers the lettering tape directly onto the copper foil surface, so circuit boards can be made by etching.
[Product Specifications]
· Model number: No.31
· Specification: Glass Epoxy, One Side
· Size (mm): 100 X 100 X 1.6