Carbon Felt 1000 mm x 2000 mm x 2.8 mm

Caution
Product Description
[Features]
· Felt made from flame-resistant fibers intertwined in high density, with no weave and no concerns about letting sparks through.
· As it is very lightweight, it can be attached to walls or the like with tape.
[Product Specifications]
· Model number: F-350-2
· Width X length X thickness: 1000 mm X 2000 mm X 2.8 mm
· Number of Inputs: 1
· Flame Retardancy: JIS A 1323 Class A Approved