PMP Graduated Cylinder 500mL

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Material: PMP (polymethylpentene)
・ISO6706-1981 standard product
・Capacity (mL): 500
・Minimum scale (mL): 5
・Outer diameter (φmm): 55
・Height (mm): 361
・Model number: 1575