Pump Tube for Liquid Feeding Tygon(R) E-Lab L/S14 06509-14

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Type: Dygon E-Lab
・Model number: 06509-14
・Length: 15m
・Inner diameter x outer diameter (φmm): 1.6 x 4.9 - 5.0
・Type: Tygon E-Lab
・Tube part number: L/S14