Platinum Resistance Thermometer Class B Three-Wire System TPT-48150

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Element: Platinum resistance thermometer (Pt100) class B three-wire system
    ・Temperature range (℃): -50 to +250
    ・Material: Sheath part/stainless steel (SUS316), Sleeve part/stainless steel (SUS304)
    ・Lead wire length: 2m
    ・Lead wire coating material: Vinyl shield (VLS)
    ・Allowable temperature limit: Sleeve part/80℃, Lead wire/90℃
    ・Lead wire terminal part: M4Y terminal
    ・Sheath diameter (mm): φ4.8
    ・Sheath length (mm): 150
    ・Sheath type
    ・Model number: TPT-48150

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat