Vacuum Pump Unit VPU-6DV

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Power supply: 100VAC 50/60Hz
・Power cord length: Approx 1.9m (power cord with middle switch/2P plug)
・Power consumption: 10W
・Weight: Approx 4kg (dry vacuum pump)
・Exhaust speed: 6/7 (50/60Hz) L/min
・Achieving vacuum degree: 6.65kPa (standalone pump performance)
・Connection port: φ8 hose nipple
・Size (mm): 230 x 180 x 130
・Model number: VPU-6DV