(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Mesh, Tungsten

Metal Mesh, Tungsten

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of 2-9818-27

  • Size(mm)
    100×100
  • Heat Resistant Temperature(°C)
    3000 (Standard)
  • Mesh Count
    325
  • Cross Section(ømm)
    0.016
  • Weaving
    Plain weave
  • Mesh Opening(mm)
    0.062
  • Aperture ratio (%)
    63.2
Part Number
2-9818-27 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 19,412.00

฿ 15,529.60

SCIENCE MATERIALS 1 Piece(s) 19 Day(s)

Basic Specifications

  • Size(mm)
    100×100
  • Heat Resistant Temperature(°C)
    3000 (Standard)
  • Mesh Count
    325
  • Cross Section(ømm)
    0.016
  • Weaving
    Plain weave
  • Mesh Opening(mm)
    0.062
  • Aperture ratio (%)
    63.2

Product Description

It has excellent heat resistance, elasticity, and hardness, and can be used for liquid filtration.

Specifications of 2-9818-27

  • Size(mm)
    100×100
  • Heat Resistant Temperature(°C)
    3000 (Standard)
  • Mesh Count
    325
  • Cross Section(ømm)
    0.016
  • Weaving
    Plain weave
  • Mesh Opening(mm)
    0.062
  • Aperture ratio (%)
    63.2
Part Number
2-9818-27 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 19,412.00

฿ 15,529.60

SCIENCE MATERIALS 1 Piece(s) 19 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1