1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Photoelectric Sensor, E3JM Series

Sensor

Photoelectric Sensor, E3JM Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,570.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Since it has a built-in power supply, there is no need to add a power supply and total cost can be reduced.
·Mounting brackets are included (reflector is included only for the retroreflective type).

 
Part Number
2-9712-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,570.00

Sensor 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Connection method Terminal block type Power supply voltage 12 to 240 V DC ±10%, ripple (p-p) 10% or less, 24 to 240 V AC ±10%, 50/60 Hz Part number E3JM-DS70M4T
Operation mode Can be switched between ON when the light is entered and ON when the light is blocked Detection method Diffused reflection shape Output format Relay
Sensing distance 700 mm (white drawing paper 200 × 200 mm) Specifications OMRON AC/DC universal voltage type

Please check the type/dimensions/specifications of the part 2-9712-02 in the Photoelectric Sensor, E3JM Series series.