1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Power Relay, MY Series (2-9708-01)

Sensor

Mini Power Relay, MY Series (2-9708-01)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ It uses no lead and is environmentally friendly.
・ The distinguishability of AC/DC specifications is improved with different color of AC/DC coil tape.

 
Part Number
2-9708-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Rated voltage Part number

฿ 532.00

Sensor 1 Piece(s) 40 Day(s) 2 poles / rated 5 A / contact 2 cAC100 to 110VMY2 AC100/110

Loading...

  1. 1

Basic Information

Details Standard type Contact mechanism Single Contact material Ag
Specifications OMRON, MY series

Please check the type/dimensions/specifications of the part 2-9708-01 in the Mini Power Relay, MY Series series.

Products with similar specification

Part Number
2-9708-02
2-9708-03
2-9709-01
2-9709-02
2-9709-03
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Rated voltage Part number

฿ 532.00

1 Piece(s) 19 Day(s) 2 poles / rated 5 A / contact 2 cAC200 to 220VMY2 AC200/220

฿ 532.00

1 Piece(s) 40 Day(s) 2 poles / rated 5 A / contact 2 cDC24VMY2 DC24

฿ 593.00

1 Piece(s) 40 Day(s) 4 poles / rated 3 A / contacts 4 cAC100 to 110VMY4 AC100/110

฿ 593.00

1 Piece(s) 19 Day(s) 4 poles / rated 3 A / contacts 4 cAC200 to 220VMY4 AC200/220

฿ 593.00

1 Piece(s) 40 Day(s) 4 poles / rated 3 A / contacts 4 cDC24VMY4 DC24