(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The compact and smart product design of this connector socket can contribute to the downsizing of equipment by providing protection against high-voltage spikes and electromagnetic interference.
Part Number |
---|
2-9692-01 |
2-9692-02 |
2-9692-04 |
2-9692-05 |
2-9693-01 |
2-9693-02 |
2-9693-03 |
2-9693-04 |
2-9693-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Part number | Compatible plugs | Number of positions | Set Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 345.00 | SHELL KIT 10314-52A0-008 | 1 Piece(s) | 19 Day(s) | Jack screw | 10314-52A0-008 | 10114-3000PE | 14 | Shell main body × 2 pcs., screws M2.6 × 30/10 × 2 pcs., M2 × 6 × 2 pcs., nut M2.6 × 2 pcs., cable clamp, cable clamp with gland plate | ||
฿ 355.00 | SHELL KIT 10320-52A0-008 | 1 Piece(s) | 19 Day(s) | Jack screw | 10320-52A0-008 | 10120-3000PE | 20 | Shell main body × 2 pcs., screws M2.6 × 30/10 × 2 pcs., M2 × 6 × 2 pcs., nut M2.6 × 2 pcs., cable clamp, cable clamp with gland plate | ||
฿ 375.00 | SHELL KIT 10336-52A0-008 | 1 Piece(s) | 19 Day(s) | Jack screw | 10336-52A0-008 | 10136-3000PE | 36 | Shell main body × 2 pcs., screws M2.6 × 30/10 × 2 pcs., M2 × 6 × 2 pcs., nut M2.6 × 2 pcs., cable clamp, cable clamp with gland plate | ||
฿ 422.00 | SHELL KIT 10350-52A0-008 | 1 Piece(s) | 19 Day(s) | Jack screw | 10350-52A0-008 | 10150-3000PE | 50 | Shell main body × 2 pcs., screws M2.6 × 30/10 × 2 pcs., M2 × 6 × 2 pcs., nut M2.6 × 2 pcs., cable clamp, cable clamp with gland plate | ||
฿ 345.00 | SHELL KIT 10314-52F0-008 | 1 Piece(s) | 19 Day(s) | Single-action lock | 10314-52F0-008 | 10114-3000PE | 14 | Shell main body × 2 pcs., latch × 2 pcs., screw M2.6 × 10 × 2 pcs., M2 × 6 × 2 pcs., nut M2.6 × 2 pcs., cable clamp, cable clamp with gland plate | ||
฿ 355.00 | SHELL KIT 10320-52F0-008 | 1 Piece(s) | 40 Day(s) | Single-action lock | 10320-52F0-008 | 10120-3000PE | 20 | Shell main body × 2 pcs., latch × 2 pcs., screw M2.6 × 10 × 2 pcs., M2 × 6 × 2 pcs., nut M2.6 × 2 pcs., cable clamp, cable clamp with gland plate | ||
฿ 365.00 | SHELL KIT 10326-52F0-008 | 1 Piece(s) | 19 Day(s) | Single-action lock | 10326-52F0-008 | 10126-3000PE | 26 | Shell main body × 2 pcs., latch × 2 pcs., screw M2.6 × 10 × 2 pcs., M2 × 6 × 2 pcs., nut M2.6 × 2 pcs., cable clamp, cable clamp with gland plate | ||
฿ 375.00 | SHELL KIT 10336-52F0-008 | 1 Piece(s) | 19 Day(s) | Single-action lock | 10336-52F0-008 | 10136-3000PE | 36 | Shell main body × 2 pcs., latch × 2 pcs., screw M2.6 × 10 × 2 pcs., M2 × 6 × 2 pcs., nut M2.6 × 2 pcs., cable clamp, cable clamp with gland plate | ||
฿ 422.00 | SHELL KIT 10350-52F0-008 | 1 Piece(s) | 40 Day(s) | Single-action lock | 10350-52F0-008 | 10150-3000PE | 50 | Shell main body × 2 pcs., latch × 2 pcs., screw M2.6 × 10 × 2 pcs., M2 × 6 × 2 pcs., nut M2.6 × 2 pcs., cable clamp, cable clamp with gland plate |
Loading...
Details | Straight type | Materials | Shell main body: glass reinforced polyester; latch: polyester and stainless steel; cable clamp and cable clamp with gland plate: stainless steel | Features | MDR system |
---|---|---|---|---|---|
Specifications | Miniature delta ribbon |
How can we improve?
How can we improve?