1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solder Plug

Solder Plug
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 450.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The compact and smart product design of this connector plug can contribute to the downsizing of equipment by providing protection against high-voltage spikes and electromagnetic interference.

 
Part Number
2-9691-01
2-9691-02
2-9691-03
2-9691-04
2-9691-05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart number Number of positions

฿ 450.00

SOLDERING PLUG 1 Piece(s) 19 Day(s) 10114-3000PE14

฿ 495.00

SOLDERING PLUG 1 Piece(s) 19 Day(s) 10120-3000PE20

฿ 518.00

SOLDERING PLUG 1 Piece(s) 40 Day(s) 10126-3000PE26

฿ 578.00

SOLDERING PLUG 1 Piece(s) 19 Day(s) 10136-3000PE36

฿ 662.00

SOLDERING PLUG 1 Piece(s) 19 Day(s) 10150-3000PE50

Loading...

  1. 1

Basic Information

Details Compatible target: Cable: AWG No. 24 to 30; shell system: MDR non-shielded shell kit (straight type): 2-9692-01 to 05, 2-9693-01 to 04 Materials Main body: glass reinforced polyester; shroud: copper; contacts: copper alloy Color Black
Rated voltage AC: up to 150 V; DC: up to 200 V Rated current Up to 0.5 A Ambient temperature -55 to 85℃
Features MDR system Specifications Miniature delta ribbon