1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Clamp, Wire Mount Socket, 35505 Series

Power Clamp, Wire Mount Socket, 35505 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 318.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This connector socket can reduce labor-hours for connection on sites, cable coating removal, etc., on the production line.

 
Part Number
2-9689-01
2-9689-02
2-9689-03
2-9689-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart number Cover color Compatible cable (AWG No.) Outer diameter of insulated coating (ømm) Product detail type

฿ 335.00

SOCKET 355056080A00GF ASH 1 Piece(s) 40 Day(s) 35505-6080-A00GFGray182.2 to 3.0355056080 A00GF, gray

฿ 318.00

SOCKET BLUE 1 Piece(s) 19 Day(s) 35505-6180-A00GFBlue182.0 to 2.335505-6180A00GF, blue

฿ 335.00

SOCKET YELLOW 1 Piece(s) 40 Day(s) 35505-6200-A00GFYellow201.6 to 2.035505-6200A00GF, yellow

฿ 335.00

SOCKET RED 1 Piece(s) 40 Day(s) 35505-6000-B0MGFRed202.2 to 3.035505-6000B0MGF, red

Loading...

  1. 1

Basic Information

Details Compatible target: Connector / power clamp (wire mount plug for wire-to-wire connection: 2-9690-01) Materials Main body: nylon resin; cover: PC (polycarbonate); contact: copper alloy Rated voltage 250 V AC/DC or less
Rated current Up to 10 A/position (however, maximum 7 A/position when 2 or more adjacent contact poles are energized) Operating temperature / humidity range -20 to 75°C / 85%RH or less Specifications 5-pole