1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Link Connector, Wire Mount Connector, 38104 Series

Link Connector, Wire Mount Connector, 38104 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 223.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This batch IDC connector requires no special jigs or cable preprocessing; simply set the cable and crush it with pliers.

 
Part Number
2-9688-02
2-9688-03
2-9688-04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart number Cover color Compatible cable (AWG No.) Overall diameter (ømm) Cable type Product detail type

฿ 223.00

CONNECTOR BLACK 1 Piece(s) 19 Day(s) 38104-0020-100FLBlack202.54For flat cables38104-0020100FL, black

฿ 232.00

CONNECTOR ORANGE 1 Piece(s) 19 Day(s) 38104-E018-E00FLOrange182.1 to 2.4For round cable38104-E018E00FL, orange

฿ 232.00

CONNECTOR YELLOW 1 Piece(s) 19 Day(s) 38104-F018-F00FLYellow181.8 to 2.1For round cable38104-F018F00FL, yellow

Loading...

  1. 1

Basic Information

Materials Main body: PBT (polybutylene terephthalate); cover: nylon; contact: copper alloy Operating temperature range -20 to 70℃ Rated voltage 160 V AC/DC or less
Rated current Up to 5.0 A Specifications 4-pole