1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Clamp Board Mount Socket (2-9686-01)

SOCKET

Mini Clamp Board Mount Socket (2-9686-01)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A circuit-board mount connector for input/output devices that allows attachment/removal of a wire mount connector, achieving high-density mounting.

 
Part Number
2-9686-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart number Number of positions Product detail type

฿ 80.00

SOCKET 1 Piece(s) 40 Day(s) 37203-62A3-003PL3-pole × 1 row37203-62A3-003PL

Loading...

  1. 1

Basic Information

Details Compatible target: Connector / mini clamp (wire mount plug: 2-9682-01 to 08, 2-9683-01 to 08) Materials Main body: Nylon 66; contact: copper alloy Rated voltage 32 V AC/DC or less
Rated current Maximum 3.0 A Operating temperature range (No condensation or water drops) 1 A energized: -20 to 85°C; 2 A energized: -20 to 75°C; 3 A energized: -20 to 60°C Circuit board Hole diameter: ø1.0 mm; circuit board thickness: 1.0 to 1.6 mm
Specifications Straight type

Please check the type/dimensions/specifications of the part 2-9686-01 in the Mini Clamp Board Mount Socket series.

Products with similar specification

Part Number
2-9686-02
2-9686-03
2-9686-04
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPart number Number of positions Product detail type

฿ 92.00

1 Piece(s) 40 Day(s) 37204-62A3-004PL4-pole × 1 row37204-62A3-004PL

฿ 155.00

1 Piece(s) 19 Day(s) 37212-62M3-003PL3-pole × 4 rows37212-62M3-003PL

฿ 175.00

1 Piece(s) 19 Day(s) 37216-62M3-004PL4-pole × 4 rows37216-62M3-004PL