1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Clamp Wire Mount Socket

Mini Clamp Wire Mount Socket
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 92.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Connection work is possible with pliers without the need for cable pretreatment.
·Industry standard e-CON compliant connector.
·You can visually check the cable insertion condition with the transparent cover.
·The number of parts can be reduced by enabling wire-to-wire connection of cables with only male and female connectors.

 
Part Number
2-9684-02
2-9684-05
2-9684-06
2-9685-01
2-9685-02
2-9685-03
2-9685-04
2-9685-05
2-9685-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart number Cover color Compatible cable (AWG No.) Overall diameter (ømm) Product detail type Specifications

฿ 92.00

SOCKET BLUE 1 Piece(s) 19 Day(s) 37303-2165-000FLBlue20 to 221.2 to 1.6373032165000FL, blue3-pole

฿ 92.00

SOCKET YELLOW 1 Piece(s) 19 Day(s) 37303-3122-000FLYellow24 to 261.0 to 1.2373033122000FL, yellow3-pole

฿ 92.00

SOCKET ORANGE 1 Piece(s) 40 Day(s) 37303-3163-000FLOrange24 to 261.2 to 1.6373033163000FL, orange3-pole

฿ 95.00

SOCKET GREEN 1 Piece(s) 19 Day(s) 37304-2124-000FLGreen20 to 221.0 to 1.2373042124000FL, green4-pole

฿ 95.00

SOCKET BLUE 1 Piece(s) 40 Day(s) 37304-2165-000FLBlue20 to 221.2 to 1.6373042165000FL, blue4-pole

฿ 95.00

SOCKET 373042206000FL ASH 1 Piece(s) 19 Day(s) 37304-2206-000FLGray20 to 221.6 to 2.0373042206000FL, gray4-pole

฿ 95.00

SOCKET 373043101000FL RED 1 Piece(s) 19 Day(s) 37304-3101-000FLRed24 to 260.8 to 1.0373043101000FL, red4-pole

฿ 95.00

SOCKET YELLOW 1 Piece(s) 19 Day(s) 37304-3122-000FLYellow24 to 261.0 to 1.2373043122000FL, yellow4-pole

฿ 95.00

SOCKET ORANGE 1 Piece(s) 19 Day(s) 37304-3163-000FLOrange24 to 261.2 to 1.6373043163000FL, orange4-pole

Loading...

  1. 1

Basic Information

Details Compatible target: Connector / mini clamp (board mount plug: 2-9682-01 to 08, 2-9683-01 to 08) Materials Main body: PBT (polybutylene terephthalate); base cover: Nylon 66; top cover: PC (polycarbonate); contacts: copper alloy Rated voltage 32 V AC/DC or less
Rated current Maximum 3.0 A Operating temperature range (No condensation or water drops) 1 A energized: -20 to 85°C; 2 A energized: -20 to 75°C; 3 A energized: -20 to 60°C Features For in-line wire-to-wire connection