1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Clamp Wire Mount Plug, 3710 Series

Mini Clamp Wire Mount Plug, 3710 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 83.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Connection work is possible with pliers without the need for cable pretreatment
·You can visually check the cable insertion condition with the transparent cover

 
Part Number
2-9682-07
2-9683-01
2-9683-02
2-9683-03
2-9683-05
2-9683-06
2-9683-08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart number Cover color Compatible cable (AWG No.) Overall diameter (ømm) Product detail type Specifications

฿ 83.00

PLUG ORANGE 1 Piece(s) 40 Day(s) 37103-3163-000FLOrange24 to 261.2 to 1.637103-3163-000FL, orange3-pole

฿ 92.00

PLUG GREEN 1 Piece(s) 19 Day(s) 37104-2124-000FLGreen20 to 221.0 to 1.237104-2124-000FL, green4-pole

฿ 92.00

PLUG BLUE 1 Piece(s) 40 Day(s) 37104-2165-000FLBlue20 to 221.2 to 1.637104-2165-000FL, blue4-pole

฿ 92.00

PLUG ASH 1 Piece(s) 19 Day(s) 37104-2206-000FLGray20 to 221.6 to 2.037104-2206-000FL, gray4-pole

฿ 92.00

PLUG RED 1 Piece(s) 40 Day(s) 37104-3101-000FLRed24 to 260.8 to 1.037104-3101-000FL, red4-pole

฿ 92.00

PLUG YELLOW 1 Piece(s) 19 Day(s) 37104-3122-000FLYellow24 to 261.0 to 1.237104-3122-000FL, yellow4-pole

฿ 92.00

PLUG RED 1 Piece(s) 19 Day(s) 37104-4101-G00FLRed26 to 280.8 to 1.037104-4101-G00FL, red4-pole

Loading...

  1. 1

Basic Information

Details Compatible target: Connector / mini clamp board mount socket: 2-9686-01 to 04; Wire mount socket: 2-9684-01 to 06, 2-9685-01 to 06 Materials Main body: PBT (polybutylene terephthalate); base cover: Nylon 66; top cover: PC (polycarbonate); contacts: copper alloy Rated voltage 32 V AC/DC or less
Rated current Maximum 3.0 A Operating temperature range (No condensation or water drops) 1 A energized: -20 to 85°C; 2 A energized: -20 to 75°C; 3 A energized: -20 to 60°C