1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Silicon Standard Viscosity Fluid 12500mpa・S

MEASURING INSTRUMENT

Silicon Standard Viscosity Fluid 12500mpa・S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Viscosity (cP) (when 25℃): 12500
・Capacity (mL): 500
・For Brook field

 
Part Number
2-9625-07
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MEASURING INSTRUMENT 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Product Type Viscosity standard solution Details for brookfield Capacity (mL) 473
Viscosity (cP) (at 25°C) 12500 Product Detail Type 12500mPa·s