1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Force Gauge Basic ZTS-200N

FORCE GAUGE

Digital Force Gauge Basic ZTS-200N
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 53,237.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Accuracy: ±0.2%FS±1dgt
・Display: 4 digit LCD with sign
・Sampling: Maximum 2000 times/second
・Output function: Digital (USB, RS232C), analog voltage approximately ±2VFS, comparator, over load
・Function: Peak hold, memory (1000 data), upper and lower limit value determining, display reverse, auto zero clear, alarm, auto power OFF, damping
・Size: 75 x 34 x 178mm
・Power supply: Built-in battery or AC100 - 240V (including AC adapter)
・Weight: Approx 480g
・Maximum load (N): 200
・Minimum resolution (N): 0.1
・High-performance type
・Force gauge accessories: 8 attachment (clasp, flat type, cone, A type, V type, connection rod, anchor, hook), USB cable, Storage case, Data importing software (CD-ROM), Software to create a graph of trial edition (CD-ROM)
・Model number: ZTS-200N

 
Part Number
2-957-23 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 53,237.00

฿ 42,589.60

FORCE GAUGE 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-957-23 in the Digital Force Gauge Basic ZTS-200N series.