1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Vibration Meter 3116 Series

Compact Vibration Meter 3116 Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 58,655.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·By connecting an optional stethoscope or headphones, you can check the intensity of vibration.
·You can start measurement with the previously set conditions.
·Compact design weighing 130g (including battery).
·The built-in memory can store up to 256 data items.

 
Part Number
2-956-01SALE
2-956-02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Part Number Pickup temperature range (°C)

฿ 58,655.00

฿ 46,924.00

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s) Main body + sensor (Built-in preamp type)3116-10 to +60

฿ 63,543.00

฿ 50,834.40

MEASURING INSTRUMENT 1 Piece(s) 19 Day(s) Main body + sensor (charge type)3116A-10 to +110

Loading...

  1. 1

Basic Information

Measurement Range Acceleration (ACC)/0.02 to 200 m/s² RMS, Velocity (VEL)/0.02 to 200 mm/s RMS, Displacement (DISP)/2 to 2000μm EQ pp Size Body/48 × 23.5 × 145 mm Details Frequency range: Acceleration (ACC)/3 Hz to 10 kHz, Velocity (VEL)/10 Hz to 1 kHz (JIS B0907-1989 compliant), Displacement (DISP): 10Hz to 400Hz
Accuracy ±5% Data memory Up to 256 pieces digital Display Numerical display 4 digits
Data Management Software Compatible OS Windows (R) 7/8.1/10 Power Supply 2 AAA batteries (included for testing) or AC adapter, approximately 12 hours of continuous use with batteries