1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spectroradiometer MK350N Plus

SPECTRORADIOMETER MK350N PLUS

Spectroradiometer MK350N Plus
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 104,391.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: MK350N Plus
・Item to be measured: 70 - 70000Lx
・Spectral wavelength range: 380 - 780nm
・Spectral wavelength width: About 12nm (half width)
・Lithographic exposure time: 8 - 1000ms
・Item to be measured: Spectrum, color rendering evaluation value (R1 - R15), CCT, illuminance, irradiance, peak wavelength, CIE 1931 x, y chromaticity coordinate, CIE 1976 u', v' chromaticity coordinate, tristimulus value XYZ, CQS, flicker rate, S/P ratio, excitation purity, ⊿UV, ⊿ x, ⊿y, ⊿u', ⊿v' TLCI
・Power supply: Lithium ion battery
・Weight: Approx 250g

 
Part Number
2-9544-11 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 104,391.00

฿ 91,342.13

SPECTRORADIOMETER MK350N PLUS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-9544-11 in the Spectroradiometer MK350N Plus series.